JAJSDN8C March 2017 – April 2019 LMX2594
PRODUCTION DATA.
The phase detector compares the outputs of the Post-R divider and N-divider, and generates a correction current corresponding to the phase error until the two signals are aligned in-phase. This charge-pump current is software programmable to many different levels, allowing modification of the closed-loop bandwidth of the PLL. See the Application Information section for more information.