JAJSDO0B May 2017 – October 2018 ADS122U04
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
Absolute input current | PGA disabled, gain = 1 to 4, normal mode, VIN = 0 V | ±5 | nA | |||
PGA disabled, gain = 1 to 4, turbo mode, VIN = 0 V | ±10 | |||||
Gain = 1 to 128, VIN = 0 V | ±1 | |||||
Absolute input current drift | PGA disabled, gain = 1 to 4, VIN = 0 V | 10 | pA/°C | |||
Gain = 1 to 128, VIN = 0 V | 5 | |||||
Differential input current | PGA disabled, gain = 1 to 4, normal mode,
VCM = AVDD / 2, –VREF / Gain ≤ VIN ≤ VREF / Gain |
±5 | nA | |||
PGA disabled, gain = 1 to 4, turbo mode,
VCM = AVDD / 2, –VREF / Gain ≤ VIN ≤ VREF / Gain |
±10 | |||||
Gain = 1 to 128,
VCM = AVDD / 2, –VREF / Gain ≤ VIN ≤ VREF / Gain |
±1 | |||||
Differential input current drift | PGA disabled, gain = 1 to 4,
VCM = AVDD / 2, –VREF / Gain ≤ VIN ≤ VREF / Gain |
10 | pA/°C | |||
Gain = 1 to 128,
VCM = AVDD / 2, –VREF / Gain ≤ VIN ≤ VREF / Gain |
2 | |||||
SYSTEM PERFORMANCE | ||||||
Resolution (no missing codes) | 24 | Bits | ||||
DR | Data rate | Normal mode | 20, 45, 90, 175, 330, 600, 1000 | SPS | ||
Turbo mode | 40, 90, 180, 350, 660, 1200, 2000 | |||||
Noise (input-referred)(1) | Normal mode, gain = 128, DR = 20 SPS | 110 | nVRMS | |||
INL | Integral nonlinearity | AVDD = 3.3 V, gain = 1 to 128, VCM = AVDD / 2, external VREF, normal mode, best fit | –15 | ±6 | 15 | ppmFSR |
VIO | Input offset voltage | PGA disabled, gain = 1 to 4, differential inputs | ±4 | µV | ||
Gain = 1, differential inputs, TA = 25°C | –150 | ±5 | 150 | |||
Gain = 2 to 128, differential inputs | ±4 | |||||
Offset drift | PGA disabled, gain = 1 to 4 | 0.02 | µV/°C | |||
Gain = 1 to 128 | 0.1 | 0.6 | ||||
Gain error(2) | PGA disabled, gain = 1 to 4 | ±0.01% | ||||
Gain = 1 to 32, TA = 25°C | –0.05% | ±0.01% | 0.05% | |||
Gain = 64 to 128, TA = 25°C | –0.1% | ±0.015% | 0.1% | |||
Gain drift(2) | PGA disabled, gain = 1 to 4 | 0.5 | ppm/°C | |||
Gain = 1 to 32 | 0.5 | 2 | ||||
Gain = 64 to 128 | 1 | 4 | ||||
SYSTEM PERFORMANCE (continued) | ||||||
NMRR | Normal-mode rejection ratio | 50 Hz ±1 Hz, DR = 20 SPS | 78 | 88 | dB | |
60 Hz ±1 Hz, DR = 20 SPS | 80 | 88 | ||||
CMRR | Common-mode rejection ratio | At dc, gain = 1, AVDD = 3.3 V | 90 | 105 | dB | |
fCM = 50 Hz or 60 Hz, DR = 20 SPS, AVDD = 3.3 V | 105 | 115 | ||||
fCM = 50 Hz or 60 Hz, DR = 2 kSPS, AVDD = 3.3 V | 95 | 110 | ||||
PSRR | Power-supply rejection ratio | AVDD at dc, VCM = AVDD / 2 | 85 | 105 | dB | |
DVDD at dc, VCM = AVDD / 2 | 95 | 115 | ||||
INTERNAL VOLTAGE REFERENCE | ||||||
VREF | Reference voltage | 2.048 | V | |||
Accuracy | TA = 25°C, TSSOP package | –0.15% | ±0.01% | 0.15% | ||
TA = 25°C, WQFN package | –0.25% | ±0.04% | 0.25% | |||
Temperature drift | 5 | 30 | ppm/°C | |||
Long-term drift | 1000 hours | 110 | ppm | |||
VOLTAGE REFERENCE INPUTS | ||||||
Reference input current | REFP = VREF, REFN = AVSS, AVDD = 3.3 V | ±10 | nA | |||
INTERNAL OSCILLATOR | ||||||
fCLK | Frequency | Normal mode | 1.024 | MHz | ||
Turbo mode | 2.048 | |||||
Accuracy | Normal mode | –2% | ±1% | 2% | ||
Turbo mode | –4% | ±2% | 4% | |||
EXCITATION CURRENT SOURCES (IDACs) (AVDD = 3.3 V to 5.5 V) | ||||||
Current settings | 10, 50, 100, 250, 500, 1000, 1500 | µA | ||||
Compliance voltage | All IDAC settings | AVDD – 0.9 | V | |||
Accuracy (each IDAC) | IDAC = 50 µA to 1.5 mA | –6% | ±1% | 6% | ||
Current matching between IDACs | IDAC = 50 µA to 1.5 mA, TA = 25°C | 0.3% | 2% | |||
Temperature drift (each IDAC) | IDAC = 50 µA to 1.5 mA | 50 | ppm/°C | |||
Temperature drift matching between IDACs | IDAC = 50 µA to 1.5 mA | 8 | 40 | ppm/°C | ||
BURN-OUT CURRENT SOURCES (BOCS) | ||||||
Magnitude | Sink and source | 10 | µA | |||
Accuracy | ±5% | |||||
TEMPERATURE SENSOR | ||||||
Conversion resolution | 14 | Bits | ||||
Temperature resolution | 0.03125 | °C | ||||
Accuracy | TA = 0°C to +85°C | –1 | ±0.25 | 1 | °C | |
TA = –40°C to +125°C | –1.5 | ±0.5 | 1.5 | |||
Accuracy vs analog supply voltage | 0.0625 | 0.25 | °C/V | |||
DIGITAL INPUTS/OUTPUTS | ||||||
VIL | Logic input level, low | DGND | 0.3 DVDD | V | ||
VIH | Logic input level, high | 0.7 DVDD | DVDD | V | ||
VOL | Logic output level, low | IOL = 1 mA | 0.2 DVDD | V | ||
VOH | Logic output level, high | IOH = 1 mA | 0.8 DVDD | V | ||
Input current | DGND ≤ VDigital Input ≤ DVDD | –1 | 1 | µA | ||
ANALOG SUPPLY CURRENT (AVDD = 3.3 V, VIN = 0 V, IDACs Turned Off) | ||||||
IAVDD | Analog supply current | Power-down mode | 0.1 | 3 | µA | |
Normal mode, PGA disabled, gain = 1 to 4 | 250 | |||||
Normal mode, gain = 1 to 16 | 360 | 510 | ||||
Normal mode, gain = 32 | 455 | |||||
Normal mode, gain = 64, 128 | 550 | |||||
Turbo mode, PGA disabled, gain = 1 to 4 | 370 | |||||
Turbo mode, gain = 1 to 16 | 580 | |||||
Turbo mode, gain = 32 | 765 | |||||
Turbo mode, gain = 64, 128 | 955 | |||||
ADDITIONAL ANALOG SUPPLY CURRENTS PER FUNCTION (AVDD = 3.3 V) | ||||||
IAVDD | Analog supply current | External reference selected | 60 | µA | ||
IDAC overhead (excludes the actual IDAC current) | 195 | |||||
DIGITAL SUPPLY CURRENT (DVDD = 3.3 V, All Data Rates, UART Not Active) | ||||||
IDVDD | Digital supply current | Power-down mode | 0.3 | 5 | µA | |
Normal mode | 65 | 100 | ||||
Turbo mode | 100 | |||||
POWER DISSIPATION (AVDD = DVDD = 3.3 V, All Data Rates, VIN = 0 V, UART Not Active) | ||||||
PD | Power dissipation | Normal mode, gain = 1 to 16 | 1.4 | mW | ||
Turbo mode, gain = 1 to 16 | 2.2 |