JAJSDQ7C June 2017 – September 2018 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fTA | Timer_A input clock frequency | Internal: SMCLK or ACLK,
External: TACLK, Duty cycle = 50% ±10% |
2.2 V, 3.0 V | 16 | MHz | ||
tTA,cap | Timer_A capture timing | All capture inputs, minimum pulse duration required for capture | 2.2 V, 3.0 V | 20 | ns |
Table 5-15 lists the characteristics of Timer_B.