JAJSDQ7C June 2017 – September 2018 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
feUSCI | eUSCI input clock frequency | Internal: SMCLK or ACLK,
External: UCLK, Duty cycle = 50% ±10% |
16 | MHz | |
fBITCLK | BITCLK clock frequency
(equals baud rate in MBaud) |
4 | MHz |
Table 5-17 lists the switching characteristics of the eUSCI in UART mode.