JAJSDR6C August 2017 – February 2022 TIC12400-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | All pins | ±2000 | V |
Pins IN0-IN23(2) | ±4000 | ||||
Charged-device model (CDM), per AEC Q100-011 | All pins | ±500 | |||
Corner pins (pin 1, 19, 20 and 38) | ±750 | ||||
Contact discharge, un-powered, per ISO- 10605:
|
Pins IN0-IN23 | ±8000 | |||
Contact discharge, powered-up, per ISO- 10605:
|
Pins IN0-IN23 | ±8000 |