5.8 Low-Power Mode LPMx.5 Supply Currents (Into VCC) Excluding External Current
over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER |
VCC |
–40°C |
25°C |
85°C |
UNIT |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
ILPM3.5, XT1 |
Low-power mode 3.5, includes SVS(1)(2)(3)
(also see Figure 5-2) |
3.0 V |
0.64 |
|
0.71 |
|
0.86 |
1.23 |
µA |
2.0 V |
0.61 |
|
0.69 |
|
0.83 |
|
ILPM4.5, SVS |
Low-power mode 4.5, includes SVS(4) (also see Figure 5-3) |
3.0 V |
0.23 |
|
0.25 |
|
0.30 |
0.45 |
µA |
2.0 V |
0.21 |
|
0.24 |
|
0.29 |
|
ILPM4.5 |
Low-power mode 4.5, excludes SVS(5) |
3.0 V |
0.020 |
|
0.032 |
|
0.071 |
0.120 |
µA |
2.0 V |
0.022 |
|
0.034 |
|
0.068 |
|
(1) Not applicable for devices with HF crystal oscillator only.
(2) Characterized with a Seiko Crystal SC-32S crystal with a load capacitance chosen to closely match the required load.
(3) Low-power mode 3.5, includes SVS test conditions:
Current for RTC clocked by XT1 included. Current for brownout and SVS included (SVSHE = 1). Core regulator disabled.
PMMREGOFF = 1, CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPMx.5),
fXT1 = 32768 Hz, fACLK = fXT1, fMCLK = fSMCLK = 0 MHz
(4) Low-power mode 4.5, includes SVS test conditions:
Current for brownout and SVS included (SVSHE = 1). Core regulator disabled.
PMMREGOFF = 1, CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPMx.5),
fXT1 = 0 Hz, fACLK = fMCLK = fSMCLK = 0 MHz
(5) Low-power mode 4.5, excludes SVS test conditions:
Current for brownout included. SVS disabled (SVSHE = 0). Core regulator disabled.
PMMREGOFF = 1, CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPMx.5),
fXT1 = 0 Hz, fACLK = fMCLK = fSMCLK = 0 MHz