JAJSDR7E February 2016 – December 2019 MSP430FR2310 , MSP430FR2311
PRODUCTION DATA.
The eUSCI modules are used for serial data communications. The eUSCI_A module supports either UART or SPI communications. The eUSCI_B module supports either SPI or I2C communications. In addition, the eUSCI_A module supports automatic baud-rate detection and IrDA.. The eUSCI_B module is connected either from P1 port or P2 port, it can be selected from the USCIBRMAP bit of the SYSCFG2 register (see Table 6-12).
eUSCI_A0 | PIN | UART | SPI |
P1.7 | TXD | SIMO | |
P1.6 | RXD | SOMI | |
P1.5 | – | SCLK | |
P1.4 | – | STE | |
eUSCI_B0 | PIN (USCIBRMP = 0) | I2C | SPI |
P1.0 | – | STE | |
P1.1 | – | SCLK | |
P1.2 | SDA | SIMO | |
P1.3 | SCL | SOMI | |
PIN (USCIBRMP = 1) | I2C | SPI | |
P2.2 | – | STE | |
P2.3 | – | SCLK | |
P2.4 | SDA | SIMO | |
P2.5 | SCL | SOMI |