JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
NO. | 1.3V, 1.2V | 1.1V | 1.0V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
19 | tsu(EMA_DV-EM_CLKH) | Input setup time, read data valid on EMA_D[15:0] before EMA_CLK rising | 2 | 3 | 3 | ns | |||
20 | th(CLKH-DIV) | Input hold time, read data valid on EMA_D[15:0] after EMA_CLK rising | 1.6 | 1.6 | 1.6 | ns |