JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
NO. | 1.3V, 1.2V, 1.1V | 1.0V | UNIT | ||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
1 | tc(MDCLK) | Cycle time, MDCLK | 400 | 400 | ns | ||
2 | tw(MDCLK) | Pulse duration, MDCLK high/low | 180 | 180 | ns | ||
3 | tt(MDCLK) | Transition time, MDCLK | 5 | 5 | ns | ||
4 | tsu(MDIO-MDCLKH) | Setup time, MDIO data input valid before MDCLK high | 16 | 21 | ns | ||
5 | th(MDCLKH-MDIO) | Hold time, MDIO data input valid after MDCLK high | 0 | 0 | ns |