JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
The Video Port Interface (VPIF) allows the capture and display of digital video streams. Features include:
The VPIF capture channel input data format is selectable based on the settings of the specific Channel Control Register (Channels 0–3). The VPIF Raw Video data-bus width is selectable based on the settings of the Channel 0 Control Register.