JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
PARAMETER | TEST
CONDITIONS |
1.3V, 1.2V | 1.1V | 1.0V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
tw(PWM) | Pulse duration, PWMx output high/low | 20 | 20 | 26.6 | ns | ||||
tw(SYNCOUT) | Sync output pulse width | 8tc(SCO) | 8tc(SCO) | 8tc(SCO) | cycles | ||||
td(PWM)TZA | Delay time, trip input active to PWM forced high
Delay time, trip input active to PWM forced low |
no pin load; no additional programmable delay | 25 | 25 | 25 | ns | |||
td(TZ-PWM)HZ | Delay time, trip input active to PWM Hi-Z | no additional programmable delay | 20 | 20 | 20 | ns |