JAJSDV5G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
NO. | 1.3V, 1.2V | 1.1V | UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||||
2 | tc(CKRX) | Cycle time, CLKR/X | CLKR/X ext | 2P or 20(2)(3) | 2P or 25(2)(3) | ns | ||
3 | tw(CKRX) | Pulse duration, CLKR/X high or CLKR/X low | CLKR/X ext | P - 1(4) | P - 1(4) | ns | ||
5 | tsu(FRH-CKRL) | Setup time, external FSR high before CLKR low | CLKR int | 14 | 15.5 | ns | ||
CLKR ext | 4 | 5 | ||||||
6 | th(CKRL-FRH) | Hold time, external FSR high after CLKR low | CLKR int | 6 | 6 | ns | ||
CLKR ext | 3 | 3 | ||||||
7 | tsu(DRV-CKRL) | Setup time, DR valid before CLKR low | CLKR int | 14 | 15.5 | ns | ||
CLKR ext | 4 | 5 | ||||||
8 | th(CKRL-DRV) | Hold time, DR valid after CLKR low | CLKR int | 3 | 3 | ns | ||
CLKR ext | 3 | 3 | ||||||
10 | tsu(FXH-CKXL) | Setup time, external FSX high before CLKX low | CLKX int | 14 | 15.5 | ns | ||
CLKX ext | 4 | 5 | ||||||
11 | th(CKXL-FXH) | Hold time, external FSX high after CLKX low | CLKX int | 6 | 6 | ns | ||
CLKX ext | 3 | 3 |