JAJSDV5G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
The USB2.0 peripheral supports the following features:
Important Notice: The USB0 controller module clock (PLL0_SYSCLK2) must be greater than 30 MHz for proper operation of the USB controller. A clock rate of 60 MHz or greater is recommended to avoid data throughput reduction.
Table 6-90 is the list of USB OTG registers.
BYTE ADDRESS | ACRONYM | REGISTER DESCRIPTION |
---|---|---|
0x01E0 0000 | REVID | Revision Register |
0x01E0 0004 | CTRLR | Control Register |
0x01E0 0008 | STATR | Status Register |
0x01E0 000C | EMUR | Emulation Register |
0x01E0 0010 | MODE | Mode Register |
0x01E0 0014 | AUTOREQ | Autorequest Register |
0x01E0 0018 | SRPFIXTIME | SRP Fix Time Register |
0x01E0 001C | TEARDOWN | Teardown Register |
0x01E0 0020 | INTSRCR | USB Interrupt Source Register |
0x01E0 0024 | INTSETR | USB Interrupt Source Set Register |
0x01E0 0028 | INTCLRR | USB Interrupt Source Clear Register |
0x01E0 002C | INTMSKR | USB Interrupt Mask Register |
0x01E0 0030 | INTMSKSETR | USB Interrupt Mask Set Register |
0x01E0 0034 | INTMSKCLRR | USB Interrupt Mask Clear Register |
0x01E0 0038 | INTMASKEDR | USB Interrupt Source Masked Register |
0x01E0 003C | EOIR | USB End of Interrupt Register |
0x01E0 0040 | - | Reserved |
0x01E0 0050 | GENRNDISSZ1 | Generic RNDIS Size EP1 |
0x01E0 0054 | GENRNDISSZ2 | Generic RNDIS Size EP2 |
0x01E0 0058 | GENRNDISSZ3 | Generic RNDIS Size EP3 |
0x01E0 005C | GENRNDISSZ4 | Generic RNDIS Size EP4 |
0x01E0 0400 | FADDR | Function Address Register |
0x01E0 0401 | POWER | Power Management Register |
0x01E0 0402 | INTRTX | Interrupt Register for Endpoint 0 plus Transmit Endpoints 1 to 4 |
0x01E0 0404 | INTRRX | Interrupt Register for Receive Endpoints 1 to 4 |
0x01E0 0406 | INTRTXE | Interrupt enable register for INTRTX |
0x01E0 0408 | INTRRXE | Interrupt Enable Register for INTRRX |
0x01E0 040A | INTRUSB | Interrupt Register for Common USB Interrupts |
0x01E0 040B | INTRUSBE | Interrupt Enable Register for INTRUSB |
0x01E0 040C | FRAME | Frame Number Register |
0x01E0 040E | INDEX | Index Register for Selecting the Endpoint Status and Control Registers |
0x01E0 040F | TESTMODE | Register to Enable the USB 2.0 Test Modes |
Indexed Registers
These registers operate on the endpoint selected by the INDEX register |
||
0x01E0 0410 | TXMAXP | Maximum Packet Size for Peripheral/Host Transmit Endpoint
(Index register set to select Endpoints 1-4 only) |
0x01E0 0412 | PERI_CSR0 | Control Status Register for Endpoint 0 in Peripheral Mode.
(Index register set to select Endpoint 0) |
HOST_CSR0 | Control Status Register for Endpoint 0 in Host Mode.
(Index register set to select Endpoint 0) |
|
PERI_TXCSR | Control Status Register for Peripheral Transmit Endpoint.
(Index register set to select Endpoints 1-4) |
|
HOST_TXCSR | Control Status Register for Host Transmit Endpoint.
(Index register set to select Endpoints 1-4) |
|
0x01E0 0414 | RXMAXP | Maximum Packet Size for Peripheral/Host Receive Endpoint
(Index register set to select Endpoints 1-4 only) |
0x01E0 0416 | PERI_RXCSR | Control Status Register for Peripheral Receive Endpoint.
(Index register set to select Endpoints 1-4) |
HOST_RXCSR | Control Status Register for Host Receive Endpoint.
(Index register set to select Endpoints 1-4) |
|
0x01E0 0418 | COUNT0 | Number of Received Bytes in Endpoint 0 FIFO.
(Index register set to select Endpoint 0) |
RXCOUNT | Number of Bytes in Host Receive Endpoint FIFO.
(Index register set to select Endpoints 1- 4) |
|
0x01E0 041A | HOST_TYPE0 | Defines the speed of Endpoint 0 |
HOST_TXTYPE | Sets the operating speed, transaction protocol and peripheral endpoint number for the host Transmit endpoint. (Index register set to select Endpoints 1-4 only) | |
0x01E0 041B | HOST_NAKLIMIT0 | Sets the NAK response timeout on Endpoint 0.
(Index register set to select Endpoint 0) |
HOST_TXINTERVAL | Sets the polling interval for Interrupt/ISOC transactions or the NAK response timeout on Bulk transactions for host Transmit endpoint. (Index register set to select Endpoints 1-4 only) | |
0x01E0 041C | HOST_RXTYPE | Sets the operating speed, transaction protocol and peripheral endpoint number for the host Receive endpoint. (Index register set to select Endpoints 1-4 only) |
0x01E0 041D | HOST_RXINTERVAL | Sets the polling interval for Interrupt/ISOC transactions or the NAK response timeout on Bulk transactions for host Receive endpoint. (Index register set to select Endpoints 1-4 only) |
0x01E0 041F | CONFIGDATA | Returns details of core configuration. (Index register set to select Endpoint 0) |
FIFO | ||
0x01E0 0420 | FIFO0 | Transmit and Receive FIFO Register for Endpoint 0 |
0x01E0 0424 | FIFO1 | Transmit and Receive FIFO Register for Endpoint 1 |
0x01E0 0428 | FIFO2 | Transmit and Receive FIFO Register for Endpoint 2 |
0x01E0 042C | FIFO3 | Transmit and Receive FIFO Register for Endpoint 3 |
0x01E0 0430 | FIFO4 | Transmit and Receive FIFO Register for Endpoint 4 |
OTG Device Control | ||
0x01E0 0460 | DEVCTL | Device Control Register |
Dynamic FIFO Control | ||
0x01E0 0462 | TXFIFOSZ | Transmit Endpoint FIFO Size
(Index register set to select Endpoints 1-4 only) |
0x01E0 0463 | RXFIFOSZ | Receive Endpoint FIFO Size
(Index register set to select Endpoints 1-4 only) |
0x01E0 0464 | TXFIFOADDR | Transmit Endpoint FIFO Address
(Index register set to select Endpoints 1-4 only) |
0x01E0 0466 | RXFIFOADDR | Receive Endpoint FIFO Address
(Index register set to select Endpoints 1-4 only) |
0x01E0 046C | HWVERS | Hardware Version Register |
Target Endpoint 0 Control Registers, Valid Only in Host Mode | ||
0x01E0 0480 | TXFUNCADDR | Address of the target function that has to be accessed through the associated Transmit Endpoint. |
0x01E0 0482 | TXHUBADDR | Address of the hub that has to be accessed through the associated Transmit Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
0x01E0 0483 | TXHUBPORT | Port of the hub that has to be accessed through the associated Transmit Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
0x01E0 0484 | RXFUNCADDR | Address of the target function that has to be accessed through the associated Receive Endpoint. |
0x01E0 0486 | RXHUBADDR | Address of the hub that has to be accessed through the associated Receive Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
0x01E0 0487 | RXHUBPORT | Port of the hub that has to be accessed through the associated Receive Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
Target Endpoint 1 Control Registers, Valid Only in Host Mode | ||
0x01E0 0488 | TXFUNCADDR | Address of the target function that has to be accessed through the associated Transmit Endpoint. |
0x01E0 048A | TXHUBADDR | Address of the hub that has to be accessed through the associated Transmit Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
0x01E0 048B | TXHUBPORT | Port of the hub that has to be accessed through the associated Transmit Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
0x01E0 048C | RXFUNCADDR | Address of the target function that has to be accessed through the associated Receive Endpoint. |
0x01E0 048E | RXHUBADDR | Address of the hub that has to be accessed through the associated Receive Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
0x01E0 048F | RXHUBPORT | Port of the hub that has to be accessed through the associated Receive Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
Target Endpoint 2 Control Registers, Valid Only in Host Mode | ||
0x01E0 0490 | TXFUNCADDR | Address of the target function that has to be accessed through the associated Transmit Endpoint. |
0x01E0 0492 | TXHUBADDR | Address of the hub that has to be accessed through the associated Transmit Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
0x01E0 0493 | TXHUBPORT | Port of the hub that has to be accessed through the associated Transmit Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
0x01E0 0494 | RXFUNCADDR | Address of the target function that has to be accessed through the associated Receive Endpoint. |
0x01E0 0496 | RXHUBADDR | Address of the hub that has to be accessed through the associated Receive Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
0x01E0 0497 | RXHUBPORT | Port of the hub that has to be accessed through the associated Receive Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
Target Endpoint 3 Control Registers, Valid Only in Host Mode | ||
0x01E0 0498 | TXFUNCADDR | Address of the target function that has to be accessed through the associated Transmit Endpoint. |
0x01E0 049A | TXHUBADDR | Address of the hub that has to be accessed through the associated Transmit Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
0x01E0 049B | TXHUBPORT | Port of the hub that has to be accessed through the associated Transmit Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
0x01E0 049C | RXFUNCADDR | Address of the target function that has to be accessed through the associated Receive Endpoint. |
0x01E0 049E | RXHUBADDR | Address of the hub that has to be accessed through the associated Receive Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
0x01E0 049F | RXHUBPORT | Port of the hub that has to be accessed through the associated Receive Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
Target Endpoint 4 Control Registers, Valid Only in Host Mode | ||
0x01E0 04A0 | TXFUNCADDR | Address of the target function that has to be accessed through the associated Transmit Endpoint. |
0x01E0 04A2 | TXHUBADDR | Address of the hub that has to be accessed through the associated Transmit Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
0x01E0 04A3 | TXHUBPORT | Port of the hub that has to be accessed through the associated Transmit Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
0x01E0 04A4 | RXFUNCADDR | Address of the target function that has to be accessed through the associated Receive Endpoint. |
0x01E0 04A6 | RXHUBADDR | Address of the hub that has to be accessed through the associated Receive Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
0x01E0 04A7 | RXHUBPORT | Port of the hub that has to be accessed through the associated Receive Endpoint. This is used only when full speed or low speed device is connected via a USB2.0 high-speed hub. |
Control and Status Register for Endpoint 0 | ||
0x01E0 0502 | PERI_CSR0 | Control Status Register for Endpoint 0 in Peripheral Mode |
HOST_CSR0 | Control Status Register for Endpoint 0 in Host Mode | |
0x01E0 0508 | COUNT0 | Number of Received Bytes in Endpoint 0 FIFO |
0x01E0 050A | HOST_TYPE0 | Defines the Speed of Endpoint 0 |
0x01E0 050B | HOST_NAKLIMIT0 | Sets the NAK Response Timeout on Endpoint 0 |
0x01E0 050F | CONFIGDATA | Returns details of core configuration. |
Control and Status Register for Endpoint 1 | ||
0x01E0 0510 | TXMAXP | Maximum Packet Size for Peripheral/Host Transmit Endpoint |
0x01E0 0512 | PERI_TXCSR | Control Status Register for Peripheral Transmit Endpoint (peripheral mode) |
HOST_TXCSR | Control Status Register for Host Transmit Endpoint (host mode) | |
0x01E0 0514 | RXMAXP | Maximum Packet Size for Peripheral/Host Receive Endpoint |
0x01E0 0516 | PERI_RXCSR | Control Status Register for Peripheral Receive Endpoint (peripheral mode) |
HOST_RXCSR | Control Status Register for Host Receive Endpoint (host mode) | |
0x01E0 0518 | RXCOUNT | Number of Bytes in Host Receive endpoint FIFO |
0x01E0 051A | HOST_TXTYPE | Sets the operating speed, transaction protocol and peripheral endpoint number for the host Transmit endpoint. |
0x01E0 051B | HOST_TXINTERVAL | Sets the polling interval for Interrupt/ISOC transactions or the NAK response timeout on Bulk transactions for host Transmit endpoint. |
0x01E0 051C | HOST_RXTYPE | Sets the operating speed, transaction protocol and peripheral endpoint number for the host Receive endpoint. |
0x01E0 051D | HOST_RXINTERVAL | Sets the polling interval for Interrupt/ISOC transactions or the NAK response timeout on Bulk transactions for host Receive endpoint. |
Control and Status Register for Endpoint 2 | ||
0x01E0 0520 | TXMAXP | Maximum Packet Size for Peripheral/Host Transmit Endpoint |
0x01E0 0522 | PERI_TXCSR | Control Status Register for Peripheral Transmit Endpoint (peripheral mode) |
HOST_TXCSR | Control Status Register for Host Transmit Endpoint (host mode) | |
0x01E0 0524 | RXMAXP | Maximum Packet Size for Peripheral/Host Receive Endpoint |
0x01E0 0526 | PERI_RXCSR | Control Status Register for Peripheral Receive Endpoint (peripheral mode) |
HOST_RXCSR | Control Status Register for Host Receive Endpoint (host mode) | |
0x01E0 0528 | RXCOUNT | Number of Bytes in Host Receive endpoint FIFO |
0x01E0 052A | HOST_TXTYPE | Sets the operating speed, transaction protocol and peripheral endpoint number for the host Transmit endpoint. |
0x01E0 052B | HOST_TXINTERVAL | Sets the polling interval for Interrupt/ISOC transactions or the NAK response timeout on Bulk transactions for host Transmit endpoint. |
0x01E0 052C | HOST_RXTYPE | Sets the operating speed, transaction protocol and peripheral endpoint number for the host Receive endpoint. |
0x01E0 052D | HOST_RXINTERVAL | Sets the polling interval for Interrupt/ISOC transactions or the NAK response timeout on Bulk transactions for host Receive endpoint. |
Control and Status Register for Endpoint 3 | ||
0x01E0 0530 | TXMAXP | Maximum Packet Size for Peripheral/Host Transmit Endpoint |
0x01E0 0532 | PERI_TXCSR | Control Status Register for Peripheral Transmit Endpoint (peripheral mode) |
HOST_TXCSR | Control Status Register for Host Transmit Endpoint (host mode) | |
0x01E0 0534 | RXMAXP | Maximum Packet Size for Peripheral/Host Receive Endpoint |
0x01E0 0536 | PERI_RXCSR | Control Status Register for Peripheral Receive Endpoint (peripheral mode) |
HOST_RXCSR | Control Status Register for Host Receive Endpoint (host mode) | |
0x01E0 0538 | RXCOUNT | Number of Bytes in Host Receive endpoint FIFO |
0x01E0 053A | HOST_TXTYPE | Sets the operating speed, transaction protocol and peripheral endpoint number for the host Transmit endpoint. |
0x01E0 053B | HOST_TXINTERVAL | Sets the polling interval for Interrupt/ISOC transactions or the NAK response timeout on Bulk transactions for host Transmit endpoint. |
0x01E0 053C | HOST_RXTYPE | Sets the operating speed, transaction protocol and peripheral endpoint number for the host Receive endpoint. |
0x01E0 053D | HOST_RXINTERVAL | Sets the polling interval for Interrupt/ISOC transactions or the NAK response timeout on Bulk transactions for host Receive endpoint. |
Control and Status Register for Endpoint 4 | ||
0x01E0 0540 | TXMAXP | Maximum Packet Size for Peripheral/Host Transmit Endpoint |
0x01E0 0542 | PERI_TXCSR | Control Status Register for Peripheral Transmit Endpoint (peripheral mode) |
HOST_TXCSR | Control Status Register for Host Transmit Endpoint (host mode) | |
0x01E0 0544 | RXMAXP | Maximum Packet Size for Peripheral/Host Receive Endpoint |
0x01E0 0546 | PERI_RXCSR | Control Status Register for Peripheral Receive Endpoint (peripheral mode) |
HOST_RXCSR | Control Status Register for Host Receive Endpoint (host mode) | |
0x01E0 0548 | RXCOUNT | Number of Bytes in Host Receive endpoint FIFO |
0x01E0 054A | HOST_TXTYPE | Sets the operating speed, transaction protocol and peripheral endpoint number for the host Transmit endpoint. |
0x01E0 054B | HOST_TXINTERVAL | Sets the polling interval for Interrupt/ISOC transactions or the NAK response timeout on Bulk transactions for host Transmit endpoint. |
0x01E0 054C | HOST_RXTYPE | Sets the operating speed, transaction protocol and peripheral endpoint number for the host Receive endpoint. |
0x01E0 054D | HOST_RXINTERVAL | Sets the polling interval for Interrupt/ISOC transactions or the NAK response timeout on Bulk transactions for host Receive endpoint. |
DMA Registers | ||
0x01E0 1000 | DMAREVID | DMA Revision Register |
0x01E0 1004 | TDFDQ | DMA Teardown Free Descriptor Queue Control Register |
0x01E0 1008 | DMAEMU | DMA Emulation Control Register |
0x01E0 1800 | TXGCR[0] | Transmit Channel 0 Global Configuration Register |
0x01E0 1808 | RXGCR[0] | Receive Channel 0 Global Configuration Register |
0x01E0 180C | RXHPCRA[0] | Receive Channel 0 Host Packet Configuration Register A |
0x01E0 1810 | RXHPCRB[0] | Receive Channel 0 Host Packet Configuration Register B |
0x01E0 1820 | TXGCR[1] | Transmit Channel 1 Global Configuration Register |
0x01E0 1828 | RXGCR[1] | Receive Channel 1 Global Configuration Register |
0x01E0 182C | RXHPCRA[1] | Receive Channel 1 Host Packet Configuration Register A |
0x01E0 1830 | RXHPCRB[1] | Receive Channel 1 Host Packet Configuration Register B |
0x01E0 1840 | TXGCR[2] | Transmit Channel 2 Global Configuration Register |
0x01E0 1848 | RXGCR[2] | Receive Channel 2 Global Configuration Register |
0x01E0 184C | RXHPCRA[2] | Receive Channel 2 Host Packet Configuration Register A |
0x01E0 1850 | RXHPCRB[2] | Receive Channel 2 Host Packet Configuration Register B |
0x01E0 1860 | TXGCR[3] | Transmit Channel 3 Global Configuration Register |
0x01E0 1868 | RXGCR[3] | Receive Channel 3 Global Configuration Register |
0x01E0 186C | RXHPCRA[3] | Receive Channel 3 Host Packet Configuration Register A |
0x01E0 1870 | RXHPCRB[3] | Receive Channel 3 Host Packet Configuration Register B |
0x01E0 2000 | DMA_SCHED_CTRL | DMA Scheduler Control Register |
0x01E0 2800 | WORD[0] | DMA Scheduler Table Word 0 |
0x01E0 2804 | WORD[1] | DMA Scheduler Table Word 1 |
. . . | . . . | . . . |
0x01E0 28FC | WORD[63] | DMA Scheduler Table Word 63 |
Queue Manager Registers | ||
0x01E0 4000 | QMGRREVID | Queue Manager Revision Register |
0x01E0 4008 | DIVERSION | Queue Diversion Register |
0x01E0 4020 | FDBSC0 | Free Descriptor/Buffer Starvation Count Register 0 |
0x01E0 4024 | FDBSC1 | Free Descriptor/Buffer Starvation Count Register 1 |
0x01E0 4028 | FDBSC2 | Free Descriptor/Buffer Starvation Count Register 2 |
0x01E0 402C | FDBSC3 | Free Descriptor/Buffer Starvation Count Register 3 |
0x01E0 4080 | LRAM0BASE | Linking RAM Region 0 Base Address Register |
0x01E0 4084 | LRAM0SIZE | Linking RAM Region 0 Size Register |
0x01E0 4088 | LRAM1BASE | Linking RAM Region 1 Base Address Register |
0x01E0 4090 | PEND0 | Queue Pending Register 0 |
0x01E0 4094 | PEND1 | Queue Pending Register 1 |
0x01E0 5000 | QMEMRBASE[0] | Memory Region 0 Base Address Register |
0x01E0 5004 | QMEMRCTRL[0] | Memory Region 0 Control Register |
0x01E0 5010 | QMEMRBASE[1] | Memory Region 1 Base Address Register |
0x01E0 5014 | QMEMRCTRL[1] | Memory Region 1 Control Register |
. . . | . . . | . . . |
0x01E0 50F0 | QMEMRBASE[15] | Memory Region 15 Base Address Register |
0x01E0 50F4 | QMEMRCTRL[15] | Memory Region 15 Control Register |
0x01E0 600C | CTRLD[0] | Queue Manager Queue 0 Control Register D |
0x01E0 601C | CTRLD[1] | Queue Manager Queue 1 Control Register D |
. . . | . . . | . . . |
0x01E0 63FC | CTRLD[63] | Queue Manager Queue 63 Status Register D |
0x01E0 6800 | QSTATA[0] | Queue Manager Queue 0 Status Register A |
0x01E0 6804 | QSTATB[0] | Queue Manager Queue 0 Status Register B |
0x01E0 6808 | QSTATC[0] | Queue Manager Queue 0 Status Register C |
0x01E0 6810 | QSTATA[1] | Queue Manager Queue 1 Status Register A |
0x01E0 6814 | QSTATB[1] | Queue Manager Queue 1 Status Register B |
0x01E0 6818 | QSTATC[1] | Queue Manager Queue 1 Status Register C |
. . . | . . . | . . . |
0x01E0 6BF0 | QSTATA[63] | Queue Manager Queue 63 Status Register A |
0x01E0 6BF4 | QSTATB[63] | Queue Manager Queue 63 Status Register B |
0x01E0 6BF8 | QSTATC[63] | Queue Manager Queue 63 Status Register C |