JAJSDV5G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
SIGNAL | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
RSV2 | T19 | PWR | Reserved. For proper device operation, this pin must be tied either directly to CVDD or left unconnected (do not connect to ground). |
NC | M3, M14, N16 | Pin M3 should be left unconnected (do not connect to power or ground)
Pins M14 and N16 may be left unconnected or connected to ground (VSS) |