JAJSDX8E June 2017 – August 2018 ISO1211 , ISO1212
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VCC1 | — | Power supply, side 1 |
2 | EN | I | Output enable. The output pin on side 1 is enabled when the EN pin is high or open. The output pin on side 1 is in the high-impedance state when the EN pin is low. In noisy applications, tie the EN pin to VCC1. |
3 | OUT | O | Channel output |
4 | GND1 | — | Ground connection for VCC1 |
5 | SUB | — | Internal connection to input chip substrate. Leave this pin unconnected on the board. |
6 | FGND | — | Field-side ground |
7 | IN | I | Field-side current input |
8 | SENSE | I | Field-side voltage sense |
PIN | I/O | Description | |
---|---|---|---|
NO. | NAME | ||
1 | GND1 | — | Ground connection for VCC1 |
2 | VCC1 | — | Power supply, side 1 |
3 | EN | I | Output enable. The output pins on side 1 are enabled when the EN pin is high or open. The output pins on side 1 are in the high-impedance state when the EN pin is low. In noisy applications, tie the EN pin to VCC1. |
4 | OUT1 | O | Channel 1 output |
5 | OUT2 | O | Channel 2 output |
6 | NC | — | Not connected |
7 | |||
8 | GND1 | — | Ground connection for VCC1 |
9 | FGND2 | — | Field-side ground, channel 2 |
10 | IN2 | I | Field-side current input, channel 2 |
11 | SENSE2 | I | Field-side voltage sense, channel 2 |
12 | SUB2 | — | Internal connection to input chip 2 substrate. Leave this pin unconnected on the board. |
13 | SUB1 | — | Internal connection to input chip 1 substrate. Leave this pin unconnected on the board. |
14 | FGND1 | — | Field-side ground, channel 1 |
15 | IN1 | I | Field-side current input, channel 1 |
16 | SENSE1 | I | Field-side voltage sense, channel 1 |