JAJSDX8E June 2017 – August 2018 ISO1211 , ISO1212
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC1 | Supply voltage, control side | –0.5 | 6 | V | |
VOUTx,
VEN |
Voltage on OUTx pins and EN pin | –0.5 | VCC1 + 0.5(2) | V | |
IO | Output current on OUTx pins | –15 | 15 | mA | |
VINx, VSENSEx | Voltage on IN and SENSE pins | –60 | 60 | V | |
V(ISO,FUNC) | Functional isolation between channels in ISO1212 on the field side | –60 | 60 | V | |
TJ | Junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |