JAJSDY0F July 2017 – December 2021 TPS22916
PRODUCTION DATA
For this design example, below, use the input parameters shown in Table 9-1.
Design Parameter | Example Value |
---|---|
Input voltage (VIN) | 3.6 V |
Load capacitance (CL) | 47 μF |
Maximum inrush current (IRUSH) | 300 mA |