7.4 Thermal Information
THERMAL METRIC(1) | ADS54J64 | UNIT |
RMP (VQFNP) |
72 PINS |
RθJA |
Junction-to-ambient thermal resistance (2) |
22.3 |
°C/W |
RθJC(top) |
Junction-to-case (top) thermal resistance (3) |
5.1 |
°C/W |
RθJB |
Junction-to-board thermal resistance (3) |
2.4 |
°C/W |
ψJT |
Junction-to-top characterization parameter (4) |
0.1 |
°C/W |
ψJB |
Junction-to-board characterization parameter (5) |
2.3 |
°C/W |
RθJC(bot) |
Junction-to-case (bottom) thermal resistance (6) |
0.2 |
°C/W |
(2) The junction-to-ambient thermal resistance under natural convection is obtained in a simulation on a JEDEC-standard, high-K board, as specified in JESD51-7, in an environment described in JESD51-2a.
(3) The junction-to-case (top) thermal resistance is obtained by simulating a cold plate test on the package top. No specific JEDEC-standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
(4) The junction-to-board thermal resistance is obtained by simulating in an environment with a ring cold plate fixture to control the PCB temperature, as described in JESD51-8.
(5) The junction-to-top characterization parameter, ψJT, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining θJA, using a procedure described in JESD51-2a (sections 6 and 7).
(6) The junction-to-board characterization parameter, ψJB, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining θJA , using a procedure described in JESD51-2a (sections 6 and 7).