JAJSDZ9 October 2017 ADS54J64
PRODUCTION DATA.
Figure 130 shows the timing information for the hardware reset.
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
t1 | Power-on delay from power-up to an active high RESET pulse | 1 | ms | |||
t2 | Reset pulse duration: active high RESET pulse duration | 10 | ns | |||
t3 | Register write delay from RESET disable to SEN active | 100 | µs |