JAJSDZ9 October 2017 ADS54J64
PRODUCTION DATA.
The transport layer maps the ADC output data into 8-bit octets and constructs the JESD204B frames using the LMFS parameters. Tail bits or 0s are added when needed. Alternatively, as shown in Table 66, the JESD204B long transport layer test pattern can be substituted by programming register 20h.
BIT | NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
4 | TRANS_TEST_EN | 0 | This bit generates the long transport layer test pattern mode according to clause 5.1.6.3 of the JESD204B specification. 0 = Test mode disabled 1 = Test mode enabled |