typical values are at TA = 25°C, full temperature range is from TMIN = –40°C to TMAX = +100°C, device sampling frequency = 1GSPS, 50% clock duty cycle, AVDD19 = 1.9 V, AVDD = DVDD = 1.15 V, –1-dBFS differential input, and fIN = 190 MHz (unless otherwise noted)