JAJSDZ9 October 2017 ADS54J64
PRODUCTION DATA.
In mode 2, the DDC block cascades two decimate-by-2 filters. Each filter can be configured as low pass (LP) or high pass (HP), as shown in Table 2, to allow down conversion of different frequency ranges. Figure 56 shows that the LP, HP and HP, LP output spectra are inverted.
1ST-STAGE FILTER | 2ND-STAGE FILTER | FREQUENCY RANGE WITH CLOCK RATE OF 983.04 MHz | BANDWIDTH WITH CLOCK RATE OF 983.04 MHz | FREQUENCY RANGE WITH CLOCK RATE OF 737.28 MHz | BANDWIDTH WITH CLOCK RATE OF 737.28 MHz |
---|---|---|---|---|---|
LP | LP | 0 MHz–100 MHz | 100 MHz | 0 MHz–75 MHz | 75 MHz |
LP | HP | 150 MHz–223 MHz | 73 MHz | 112.5 MHz–167.25 MHz | 54.75 MHz |
HP | LP | 268.52 MHz–341.52 MHz | 73 MHz | 201.39 MHz–256.14 MHz | 54.75 MHz |
HP | HP | 391.52 MHz–491.52 MHz | 100 MHz | 293.64 MHz–368.64 MHz | 75 MHz |