JAJSE18E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(8)(8) | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MCU ACTIVE | NWP ACTIVE | TX | 1 DSSS | TX power level = 0 | 272 | mA | |||
TX power level = 4 | 190 | ||||||||
6 OFDM | TX power level = 0 | 248 | |||||||
TX power level = 4 | 182 | ||||||||
54 OFDM | TX power level = 0 | 223 | |||||||
TX power level = 4 | 160 | ||||||||
RX(6) | 1 DSSS | 59 | |||||||
54 OFDM | 59 | ||||||||
NWP idle connected(3) | 15.3 | ||||||||
MCU SLEEP | NWP ACTIVE | TX | 1 DSSS | TX power level = 0 | 269 | mA | |||
TX power level = 4 | 187 | ||||||||
6 OFDM | TX power level = 0 | 245 | |||||||
TX power level = 4 | 179 | ||||||||
54 OFDM | TX power level = 0 | 220 | |||||||
TX power level = 4 | 157 | ||||||||
RX(6) | 1 DSSS | 56 | |||||||
54 OFDM | 56 | ||||||||
NWP idle connected(3) | 12.2 | ||||||||
MCU LPDS | NWP active | TX | 1 DSSS | TX power level = 0 | 266 | mA | |||
TX power level = 4 | 184 | ||||||||
6 OFDM | TX power level = 0 | 242 | |||||||
TX power level = 4 | 176 | ||||||||
54 OFDM | TX power level = 0 | 217 | |||||||
TX power level = 4 | 154 | ||||||||
RX(6) | 1 DSSS | 53 | |||||||
54 OFDM | 53 | ||||||||
NWP LPDS(4) | 135 | µA | |||||||
NWP idle connected(3) | 710 | µA | |||||||
MCU hibernate | NWP hibernate | 5 | µA | ||||||
MCU shutdown | NWP shutdown | 1 | |||||||
Peak calibration current (5) | VBAT = 3.6 V | 420 | mA | ||||||
VBAT = 3.3 V | 450 | ||||||||
VBAT= 2.3 V | 620 |