JAJSE18E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
The Network Stack features are as follows:
Not all BSD APIs are supported.
Table 9-1 describes the NWP features.
Feature | Description |
---|---|
Wi-Fi standards | 802.11b/g/n station |
802.11b/g AP supporting up to four stations | |
Wi-Fi Direct client and group owner | |
Wi-Fi channels | 1 to 13 |
Wi-Fi security | WEP, WPA/WPA2 PSK, WPA2 enterprise (802.1x), WPA3 personal and enterprise |
Wi-Fi provisioning | SmartConfig technology, Wi-Fi protected setup (WPS2), AP mode with internal HTTP web server |
IP protocols | IPv4/IPv6 |
IP addressing | Static IP, LLA, DHCPv4, DHCPv6 with DAD |
Cross layer | ARP, ICMPv4, IGMP, ICMPv6, MLD, NDP |
Transport | UDP, TCP |
SSLv3.0/TLSv1.0/TLSv1.1/TLSv1.2 | |
RAW | |
Network applications and utilities | Ping |
HTTP/HTTPS web server | |
mDNS | |
DNS-SD | |
DHCP server | |
Host interface | UART/SPI |
Security | Device identity |
Trusted root-certificate catalog | |
TI root-of-trust public key | |
Secure key storage | |
File system security | |
Software tamper detection | |
Cloning protection | |
Secure boot | |
Validate the integrity and authenticity of the run-time binary during boot | |
Initial secure programming | |
Debug security | |
JTAG and debug | |
Power management | Enhanced power policy management uses 802.11 power save and deep-sleep power modes |
Other | Transceiver |
Programmable RX filters with event-trigger mechanism |