7:4 | EQ2_SEL | R/W/U | 0000 | Field selects EQ level for USB3.1 RX2 receiver. When EQ_OVERRIDE = 1’b0, this field reflects the sampled state of EQ[1:0] pins. When EQ_OVERRIDE = 1’b1, software can change the EQ setting for USB3.1 RX2 receiver based on value written to this field. |
3:0 | EQ1_SEL | R/W/U | 0000 | Field selects EQ level for USB3.1 RX1 receiver. When EQ_OVERRIDE = 1’b0, this field reflects the sampled state of EQ[1:0] pins. When EQ_OVERRIDE = 1’b1, software can change the EQ setting for USB3.1 RX1 receiver based on value written to this field. |