JAJSE19G October 2017 – November 2022 TUSB564
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | SSEQ_SEL | ||||||
R | R/W/U |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | Reserved | R | 0000 | Reserved |
3:0 | SSEQ_SEL | R/W/U | 0000 | Field selects between 0 to 11 dB of EQ for USB3.1 SSTXP/N receiver. When EQ_OVERRIDE = 1’b0, this field reflects the sampled state of SSEQ[1:0] pins. When EQ_OVERRIDE = 1’b1, software can change the EQ setting for USB3.1 SSTXP/N receiver based on value written to this field. |