7:4 | DP0EQ_SEL | R/W/U | 0000 | Field selects EQ level for DP lane 0. When EQ_OVERRIDE = 1’b0, this field reflects the sampled state of DPEQ[1:0] pins. When EQ_OVERRIDE = 1’b1, software can change the EQ setting for DP lane 0 based on value written to this field. |
3:0 | DP2EQ_SEL | R/W/U | 0000 | Field selects EQ level for DP lane 2. When EQ_OVERRIDE = 1’b0, this field reflects the sampled state of DPEQ[1:0] pins. When EQ_OVERRIDE = 1’b1, software can change the EQ setting for DP lane 2 based on value written to this field. |