JAJSE23C August 2017 – June 2019 TPS1H000-Q1
PRODUCTION DATA.
Thermal swing activates when the power FET temperature is increasing sharply, that is, when ΔT = T(FET) – T(Logic) > T(sw), then the output turns off. The output automatically recovers and the fault signal clears when ΔT = T(FET) – T(Logic) < T(sw) – T(hys). The thermal swing function improves the device reliability when subjected to repetitive fast thermal variation.