JAJSE26 October 2017 MSP432E411Y
PRODUCTION DATA.
Table 3-1 lists the characteristics of the MSP432E411Y MCU.
Feature | Description |
---|---|
Performance | |
Core | Arm Cortex-M4F processor core |
Performance | 120-MHz operation, 150-DMIPS performance |
Flash | 1024KB of flash memory |
System SRAM | 256KB of single-cycle system SRAM |
EEPROM | 6KB of EEPROM |
Internal ROM | Internal ROM loaded with SimpleLink SDK software |
External Peripheral Interface (EPI) | 8-, 16-, or 32-bit dedicated interface for peripherals and memory |
Security | |
Cyclical Redundancy Check (CRC) | 16- or 32-bit hash function that supports four CRC forms |
Advanced Encryption Standard (AES) | Hardware accelerated data encryption and decryption based on 128-, 192-, and 256-bit keys |
Data Encryption Standard (DES) | Block cipher implementation with 168-bit effective key length |
Hardware Accelerated Hash (SHA/MD5) | Advanced hash engine that supports SHA-1, SHA-2, or MD5 hash computation |
Tamper | Support for four tamper inputs and configurable tamper event response |
Communication Interfaces | |
Universal Asynchronous Receiver/Transmitter (UART) | Eight UARTs |
Quad Synchronous Serial Interface (QSSI) | Four SSI modules with bi-, quad-, and advanced-SSI support |
Inter-Integrated Circuit (I2C) | Ten I2C modules with four transmission speeds including high-speed mode |
Controller Area Network (CAN) | Two CAN 2.0 A/B controllers |
Ethernet MAC | 10/100 Ethernet MAC with Media Independent Interface (MII) and Reduced MII (RMII) |
Ethernet PHY | PHY with IEEE 1588 PTP hardware support |
Universal Serial Bus (USB) | USB 2.0 OTG, Host, and Device with ULPI interface option and Link Power Management (LPM) support |
1-Wire | One 1-Wire module |
System Integration | |
Micro Direct Memory Access (µDMA) | Arm PrimeCell® 32-channel configurable µDMA controller |
LCD Controller | Configurable LCD controller with passive and active matrix LCD panel support |
General-Purpose Timer (GPTM) | Eight 16- or 32-bit GPTM blocks |
Watchdog Timer (WDT) | Two watchdog timers |
Hibernation Module (HIB) | Low-power battery-backed Hibernation module |
General-Purpose Input/Output (GPIO) | 18 physical GPIO blocks |
Advanced Motion Control | |
Pulse Width Modulator (PWM) | One PWM module, with four PWM generator blocks and a control block, for a total of 8 PWM outputs |
Quadrature Encoder Interface (QEI) | One QEI module |
Analog Support | |
Analog-to-Digital Converter (ADC) | Two 12-bit ADC modules, each with a maximum sample rate of 2 Msps |
Analog Comparator Controller | Three independent integrated analog comparators |
Digital Comparator | 16 digital comparators |
System Management | |
JTAG and Serial Wire Debug (SWD) | One JTAG module with integrated Arm SWD |
Package Information | |
Package | 212-ball NFBGA (ZAD) |
Operating Range (Ambient) | Extended temperature range (–40°C to 105°C) |
For information about other devices in this family of products or related products, see the following links.