JAJSE28B October 2017 – August 2018 UCC27710
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Dynamic Characteristics | ||||||
tPDLH | Turn-on propagation delay (without deadtime) | LI to LO, HI to HO, HS = COM = 0V | 100 | 140 | 190 | ns |
tPDHL | Turn-off propagation delay | LI to LO, HI to HO, HS = COM = 0V | 100 | 140 | 190 | |
tPDRM | Low-to-high delay matching | 8 | 30 | |||
tPDFM | High-to-low delay matching | 8 | 30 | |||
tRISE | Turn-on rise time | 10% to 90%, HO/LO with 1000-pF load | 35 | 75 | ||
tFALL | Turn-off fall time | 10% to 90%, HO/LO with 1000-pF load | 16 | 35 | ||
tON | Minimum HI/LI ON pulse that changes output state | 0 V to 5 V input signal on HI and LI pins | 40 | 60 | ||
tOFF | Minimum HI/LI OFF pulse that changes output state | 5 V to 0 V input signal on HI and LI pins | 40 | 75 | ||
DT | Deadtime | Internal Deadtime for Interlock | 95 | 150 | 200 |