JAJSE32B October 2017 – January 2019 LMX2572
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | SYSREF_DIV | ||||||||||
R/W-0h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 11 | R/W | 0h | Program 0h to this field. | |
10 - 0 | SYSREF_DIV | R/W | 1h | This divider further divides the output frequency for the SYSREF. See Application for SYSREF for details. |