JAJSE32B October 2017 – January 2019 LMX2572
PRODUCTION DATA.
Table 5 lists the device functional modes of the LMX2572.
MODE | DESCRIPTION |
---|---|
Normal operation mode | The device is used as a high frequency signal source without any addition features. |
FSK mode | Generates discrete-level FSK or arbitrary-level pulse-shaped FSK modulation. |
SYNC mode | This mode is used to ensure deterministic phase between OSCin and RFout. |
SYSREF mode | The device is used as a JESD204B SYSREF clock generator or repeater. |
Ramping mode | Automatic frequency sweeping without the need of continuous SPI programming. |