JAJSE43E March 2017 – May 2021 CC3120MOD
PRODUCTION DATA
The TI CC3120MOD module is certified for FCC, IC, ETSI/CE, Japan MIC, and SRRC. Moreover, the module is also Wi-Fi certified with the ability to request a certificate transfer for Wi-Fi alliance members. TI customers that build products based on the TI CC3120MOD can save in testing cost and time per product family.
The CC3120MOD module is certified to the standards listed in Table 9-2 (with IDs where applicable).
REGULATORY BODY | SPECIFICATION | ID (IF APPLICABLE) |
---|---|---|
FCC (USA) | Part 15C + MPE FCC RF Exposure | Z64-CC3120MOD |
IC (Canada) | RSS-102 (MPE) and RSS-247 (Wi-Fi) | 451I-CC3120MOD |
ETSI/CE (Europe) | EN300328 v2.1.1 (2.4 GHz Wi-Fi) | — |
EN62311:2008 (MPE) | — | |
EN301489-1 v2.1.1 (EMC General) | — | |
EN301489-17 v3.1.1 (EMC Wi-Fi) | — | |
EN60950-1:2006/A11:2009/A1:2010/A12:2011/A2:2013 | — | |
Japan MIC | Article 49-20 of ORRE | 201-170387 |
SRRC (China) | EN300328 v1.7.1 | 2017DJ2946(M) |