JAJSE43E March 2017 – May 2021 CC3120MOD
PRODUCTION DATA
The CC3120MOD power-management subsystem contains DC-DC converters to accommodate the differing voltage or current requirements of the system.
The CC3120MOD is a fully integrated module-based WLAN radio solution used on an embedded system with a wide-voltage supply range. The internal power management, including DC-DC converters and LDOs, generates all of the voltages required for the module to operate from a wide variety of input sources. For maximum flexibility, the module can operate in the modes described in the following sections.