JAJSE44B May 2017 – April 2018 IWR1642
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VIOIN = 1.8V | VIOIN = 3.3V | UNIT | ||
---|---|---|---|---|---|---|
tr | Max rise time | Slew control = 0 | CL = 20 pF | 2.878 | 3.013 | ns |
CL = 50 pF | 6.446 | 6.947 | ||||
CL = 75 pF | 9.43 | 10.249 | ||||
tf | Max fall time | CL = 20 pF | 2.827 | 2.883 | ns | |
CL = 50 pF | 6.442 | 6.687 | ||||
CL = 75 pF | 9.439 | 9.873 | ||||
tr | Max rise time | Slew control = 1 | CL = 20 pF | 3.307 | 3.389 | ns |
CL = 50 pF | 6.77 | 7.277 | ||||
CL = 75 pF | 9.695 | 10.57 | ||||
tf | Max fall time | CL = 20 pF | 3.128 | 3.128 | ns | |
CL = 50 pF | 6.656 | 6.656 | ||||
CL = 75 pF | 9.605 | 9.605 |