JAJSE67C December 2017 – June 2022 AMC1311
PRODUCTION DATA
Table 9-1 lists the parameters for this typical application.
PARAMETER | VALUE | |
---|---|---|
System input voltage | Single phase, 230 V, 50 Hz | |
Maximum DC link voltage | 400 V | |
High-side supply voltage | 3.3 V or 5 V | |
Low-side supply voltage | 3.3 V or 5 V | |
Maximum resistor operating voltage | 75 V | |
Voltage drop across the sense resistor (RSNS) for a linear response | 2 V (maximum) | |
Current through the resistive divider, ICROSS | 100 μA (maximum) |