JAJSE67C December 2017 – June 2022 AMC1311
PRODUCTION DATA
PARAMETER | AMC1311B | AMC1311 | |
---|---|---|---|
High-side supply voltage, VDD1 | 3.0 V to 5.5 V | 4.5 V to 5.5 V | |
Specified ambient temperature, TA | –55°C to +125°C | –40°C to +125°C | |
Input offset voltage, VOS | 4.5 V ≤ VDD1 ≤ 5.5 V | ±1.5 mV | ±9.9 mV |
3.0 V ≤ VDD1 ≤ 5.5 V | ±2.5 mV | Not applicable | |
Input offset drift, TCVOS | ±3 µV/°C (typ), ±10 µV/°C (max) | ±20 µV/°C (typ) | |
Gain error, EG | ±0.2% | ±1% | |
Gain error drift, TCEG | ±5 ppm/°C (typ), ±40 ppm/°C (max) | ±30 ppm/°C (typ) | |
Common-mode transient immunity, CMTI | 100 kV/µs (min) | 15 kV/µs (min) |