JAJSE67C December 2017 – June 2022 AMC1311
PRODUCTION DATA
VDE | UL |
---|---|
DIN EN IEC 60747-17 (VDE 0884-17), EN IEC 60747-17, DIN EN IEC 62368-1 (VDE 0868-1), EN IEC 62368-1, IEC 62368-1 Clause : 5.4.3 ; 5.4.4.4 ; 5.4.9 |
Recognized under 1577 component recognition |
Reinforced insulation | Single protection |
Certificate number: 40040142 | File number: E181974 |