JAJSE82A October 2017 – December 2017 TLC6C5816-Q1
PRODUCTION DATA.
TLC6C5816-Q1は 16ビット・シフト・レジスタのLEDドライバで、車載LEDアプリケーションに対応するように設計されています。LEDの開放および短絡の診断機構が搭載されており、安全保護機能が強化されています。TLC6C5816-Q1には、パワーDMOSトランジスタ出力を備えた16のチャネルが内蔵されていますが、うち8つは構成レジスタの対応するDIAGnビットで構成することにより、LEDフォルト診断をサポートします。LED診断を実行するには、診断チャネルのDIAGnをDRAINnに接続する必要があります。コマンド・エラー・フォルトが発生した場合、チャネルがLED診断用に構成されているにもかかわらず、同時にレジスタ書き込みコマンドによってそのチャネルがオンになったことを意味します。TLC6C5816-Q1には巡回冗長性検査(CRC)機能があり、シフト・レジスタのレジスタ値を検証できます。読み戻しモードでは、6ビットのCRC剰余を返します。MCUはCRC剰余を読み戻して、剰余が正しいかどうかをチェックできます。これにより、MCUとTLC6C5816-Q1との間の通信ループが良好かどうかを確認できます。