JAJSE94B december 2017 – august 2023 LMK61E07
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RJ | RMS phase jitter(2) (12 kHz – 20 MHz) | fOUT ≥ 100 MHz, Integer-N PLL, All output types | 100 | 200 | fs RMS | |
RJ | RMS phase jitter(2) (12 kHz – 20 MHz) | fOUT ≥ 100 MHz, Fractional-N PLL, All output types | 150 | 300 | fs RMS |