JAJSE94B december 2017 – august 2023 LMK61E07
PRODUCTION DATA
The high-speed output divider supports divide values of 5 to 511 and is programmed in R22 and R23. The output divider also supports coarse frequency margining that can initiate as low as a 5% change in the output frequency.