JAJSE94B december 2017 – august 2023 LMK61E07
PRODUCTION DATA
The NVMUNLK register provides a rudimentary level of protection to prevent inadvertent programming of the on-chip EEPROM.
BIT NO. | FIELD | TYPE | DEFAULT | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | NVMUNLK[7:0] | RW | 0x00 | N |
EEPROM Prog Unlock.
The NVMUNLK register must be written immediately prior to setting the NVMPROG bit of register NVMCTL, otherwise the Erase/Program cycle will not be triggered. NVMUNLK must be written with a value of 0xBE. |