JAJSE94B december 2017 – august 2023 LMK61E07
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PSRR | Spurs Induced by 50-mV power supply ripple(2)(3) at 156.25-MHz output, all output types | Sine wave at 50 kHz | –70 | dBc | ||
Sine wave at 100 kHz | –70 | |||||
Sine wave at 500 kHz | –70 | |||||
Sine wave at 1 MHz | –70 |