JAJSE94B december 2017 – august 2023 LMK61E07
PRODUCTION DATA
The NVMCNT register is intended to reflect the number of on-chip EEPROM Erase/Program cycles that have taken place in EEPROM. The count is automatically incremented by hardware and stored in EEPROM.
BIT NO. | FIELD | TYPE | DEFAULT | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | NVMCNT[7:0] | R | 0x00 | Y | EEPROM Program Count. The NVMCNT increments automatically after every
EEPROM Erase/Program Cycle. The NVMCNT value is retrieved automatically after reset,
after a EEPROM Commit operation or after a Erase/Program cycle. The NVMCNT register
will increment until it reaches its maximum value of 255 after which no further
increments will take place. |