JAJSE94B december 2017 – august 2023 LMK61E07
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fOUT | Output frequency(2) | 10 | 1000 | MHz | ||
VOD | Output voltage swing (VOH - VOL)(2) | 700 | 800 | 1200 | mV | |
VOUT, DIFF, PP | Differential output peak-to-peak swing | 2 x |VOD| | V | |||
VOS | Output common-mode voltage | VDD – 1.55 | V | |||
tR / tF | Output rise/fall time (20% to 80%)(3) | 120 | 200 | ps | ||
PN-Floor | Output phase noise floor (fOFFSET > 10 MHz) | 156.25 MHz | –165 | dBc/Hz | ||
ODC | Output duty cycle(3) | 45% | 55% |