JAJSEB3F October 2017 – May 2022 TLIN1029-Q1
PRODUCTION DATA
Sleep mode is the power saving mode for the TLIN1029-Q1. Sleep mode is only entered when the EN pin is low and from normal mode. Even with extremely low current consumption in this mode, the TLIN1029-Q1 can still wake up from LIN bus through a wake-up signal or if EN is set high for ≥ tMODE_CHANGE. The LIN bus is filtered to prevent false wake-up events. The wake-up events must be active for the respective time periods (tLINBUS).
The sleep mode is entered by setting EN low for longer than tMODE_CHANGE.
While the device is in sleep mode, the following conditions exist: