4 Revision History
Changes from Revision E (May 2020) to Revision F (May 2022)
- 旧式の用語を使っている場合、すべてコマンダおよびレスポンダに変更Go
Changes from Revision D (March 2020) to Revision E (May 2020)
- 「概要」のリストに「SLLA490 を参照」を追加Go
- Added : See errata TLIN1029-Q1 and TLIN2029-Q1 Duty Cycle Over
VSUP
Go
Changes from Revision C (July 2019) to Revision D (March 2020)
- 概略回路図 (コマンダ・モード) の 200pF のコンデンサを 220pF に変更Go
- 概略回路図 (レスポンダ・モード) の 200pF のコンデンサを 220pF に変更Go
- Changed VLIN from MIN = –58, MAX = 58 To: MIN = –60, MAX = 60 in the Absolute Maximum RatingsGo
- Changed CLINPIN from MAX = 45 pF To: MAX = 25 pF and added VSUP = 14 V for Test Condition in Electrical Characteristics Go
- Changed text From: "... a 200 pF capacitor" To: "... a 220 pF capacitor" For Pin 6 (LIN) in the Layout Guidelines
Go
Changes from Revision B (February 2018) to Revision C (July 2019)
- 製品情報の SOIC パッケージの本体サイズを4.90mm x 6.00mm から4.90mm x 3.91mm
に変更
Go
- 概略回路図 (コマンダ・モード) の 220pF のコンデンサを 200pF に変更Go
- 概略回路図 (レスポンダ・モード) の 220pF のコンデンサを 200pF に変更Go
- Changed VLOGIC absolute maximum rating MAX from 5.5 V to 6 VGo
- Changed the title of Figure 10-2 To: Recessive to Dominant PropagationGo
- Changed the title of Figure 10-3 To: Dominant to Recessive PropagationGo
- Changed text From: "... a 220 pF capacitor" To: "... a 200 pF capacitor" For Pin 6 (LIN) in the Layout Guidelines
Go
Changes from Revision A (December 2017) to Revision B (February 2018)
- データシート全体にわたって次のように変更:「Complaint to LIN 2.0」を「Compliant to LIN 2.0 (LIN 2.0 に準拠)」に、「特長」および「概要」で変更Go
- Changed From: "complaint to LIN 2.0..." To: "compliant to LIN 2.0..." in the Overview sectionGo
Changes from Revision * (October 2017) to Revision A (December 2017)
- デバイス・ステータスを「事前情報」から「量産データ」に変更Go