JAJSEB3F October 2017 – May 2022 TLIN1029-Q1
PRODUCTION DATA
The TLIN1029-Q1 has three functional modes of operation: normal, sleep, and standby. The next sections will describe these modes as well as how the device moves between the different modes. Figure 9-4 graphically shows the relationship while Table 9-1 shows the state of pins.
MODE | EN | RXD | LIN BUS TERMINATION | TRANSMITTER | COMMENT |
---|---|---|---|---|---|
Sleep | Low | Floating | Weak current pull-up | Off | |
Standby | Low | Low | 45 kΩ (typical) | Off | Wake-up event detected, waiting on MCU to set EN |
Normal | High | LIN bus data | 45 kΩ (typical) | On | LIN transmission up to 20 kbps |