6.10.14 Embedded Emulation Module (EEM)
The EEM supports real-time in-system debugging. The EEM on these devices has the following features:
- Three hardware triggers or breakpoints on memory access
- One hardware trigger or breakpoint on CPU register write access
- Up to four hardware triggers can be combined to form complex triggers or breakpoints
- One cycle counter
- Clock control on module level
- EEM version: S