JAJSEG6A January 2018 – April 2020 ADC12DJ2700
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FPBW | Full-power input bandwidth(1)
(–3 dB) |
Foreground calibration | 8.1 | GHz | ||
Background calibration | 8.1 | |||||
XTALK | Channel-to-channel crosstalk | Aggressor = 400 MHz, –1 dBFS | –93 | dB | ||
Aggressor = 3 GHz, –1 dBFS | –70 | |||||
Aggressor = 6 GHz, –1 dBFS | –63 | |||||
CER | Code error rate | 10–18 | Errors/ sample | |||
NOISEDC | DC input noise standard deviation | No input, foreground calibration, excludes DC offset, includes fixed interleaving spur (fS / 2 spur) | 1.88 | LSB | ||
NSD | Noise spectral density, no input signal, excludes fixed interleaving spur (fS / 2 spur) | Maximum full-scale voltage (FS_RANGE_A = FS_RANGE_B = 0xFFFF) setting, foreground calibration | –151.6 | dBFS/Hz | ||
Default full-scale voltage (FS_RANGE_A = FS_RANGE_B = 0xA000) setting, foreground calibration | –149.1 | |||||
NF | Noise figure, no input, ZS = 100 Ω | Maximum full-scale voltage (FS_RANGE_A = 0xFFFF) setting, foreground calibration | 23.7 | dB | ||
Default full-scale voltage (FS_RANGE_A = 0xA000) setting, foreground calibration | 23.9 | |||||
SNR | Signal-to-noise ratio, large signal, excluding DC, HD2 to HD9 and interleaving spurs | fIN = 347 MHz, AIN = –1 dBFS | 56.8 | dBFS | ||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A and FS_RANGE_B setting, foreground calibration | 57.7 | |||||
fIN = 997 MHz, AIN = –1 dBFS | 56.7 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | 52 | 55.8 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A and FS_RANGE_B setting, foreground calibration | 56.6 | |||||
fIN = 4997 MHz, AIN = –1 dBFS | 53.5 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | 52.3 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | 50.8 | |||||
SNR | Signal-to-noise ratio, small signal, excluding DC, HD2 to HD9 and interleaving spurs | fIN = 347 MHz, AIN = –16 dBFS | 57.6 | dBFS | ||
fIN = 997 MHz, AIN = –16 dBFS | 57.7 | |||||
fIN = 2482 MHz, AIN = –16 dBFS | 57.6 | |||||
fIN = 4997 MHz, AIN = –16 dBFS | 57.5 | |||||
fIN = 6397 MHz, AIN = –16 dBFS | 57.4 | |||||
fIN = 8197 MHz, AIN = –16 dBFS | 57.2 | |||||
SINAD | Signal-to-noise and distortion ratio, large signal, excluding DC and fS / 2 fixed spurs | fIN = 347 MHz, AIN = –1 dBFS | 56.0 | dBFS | ||
fIN = 997 MHz, AIN = –1 dBFS | 56.0 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | 51 | 55.1 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | 51.1 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | 49.3 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | 47.0 | |||||
ENOB | Effective number of bits, large signal, excluding DC and fS / 2 fixed spurs | fIN = 347 MHz, AIN = –1 dBFS | 9.0 | bits | ||
fIN = 997 MHz, AIN = –1 dBFS | 9.0 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | 8.2 | 8.9 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | 8.2 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | 7.9 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | 7.5 | |||||
SFDR | Spurious-free dynamic range, large signal, excluding DC and fS / 2 fixed spurs | fIN = 347 MHz, AIN = –1 dBFS | 70 | dBFS | ||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A and FS_RANGE_B setting, foreground calibration | 70 | |||||
fIN = 997 MHz, AIN = –1 dBFS | 71 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | 60 | 68 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A and FS_RANGE_B setting, foreground calibration | 63 | |||||
fIN = 4997 MHz, AIN = –1 dBFS | 59 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | 56 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | 54 | |||||
SFDR | Spurious-free dynamic range, small signal, excluding DC and fS / 2 fixed spurs | fIN = 347 MHz, AIN = –16 dBFS | 73 | dBFS | ||
fIN = 997 MHz, AIN = –16 dBFS | 73 | |||||
fIN = 2482 MHz, AIN = –16 dBFS | 74 | |||||
fIN = 4997 MHz, AIN = –16 dBFS | 74 | |||||
fIN = 6397 MHz, AIN = –16 dBFS | 73 | |||||
fIN = 8197 MHz, AIN = –16 dBFS | 72 | |||||
fS / 2 | fS / 2 fixed interleaving spur, independent of input signal | No input | –70 | –55 | dBFS | |
HD2 | 2nd-order harmonic distortion | fIN = 347 MHz, AIN = –1 dBFS | –78 | dBFS | ||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A and FS_RANGE_B setting, foreground calibration | –80 | |||||
fIN = 997 MHz, AIN = –1 dBFS | –77 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | –72 | –60 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A and FS_RANGE_B setting, foreground calibration | –73 | |||||
fIN = 4997 MHz, AIN = –1 dBFS | –67 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | –63 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | –59 | |||||
HD3 | 3rd-order harmonic distortion | fIN = 347 MHz, AIN = –1 dBFS | –74 | dBFS | ||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A and FS_RANGE_B setting, foreground calibration | –71 | |||||
fIN = 997 MHz, AIN = –1 dBFS | –76 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | –68 | –60 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A and FS_RANGE_B setting, foreground calibration | –63 | |||||
fIN = 4997 MHz, AIN = –1 dBFS | –59 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | –56 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | –54 | |||||
fS / 2-fIN | fS / 2-fIN interleaving spur, signal dependent | fIN = 347 MHz, AIN = –1 dBFS | –72 | dBFS | ||
fIN = 997 MHz, AIN = –1 dBFS | –74 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | –75 | –60 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | –70 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | –69 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | –64 | |||||
SPUR | Worst-harmonic, 4th-order distortion or higher | fIN = 347 MHz, AIN = –1 dBFS | –77 | dBFS | ||
fIN = 997 MHz, AIN = –1 dBFS | –78 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | –78 | –65 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | –75 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | –75 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | –81 | |||||
IMD3 | 3rd-order intermodulation distortion | fIN = 347 MHz ± 2.5 MHz,
AIN = –7 dBFS per tone |
–83 | dBFS | ||
fIN = 997 MHz ± 2.5 MHz,
AIN = –7 dBFS per tone |
–84 | |||||
fIN = 2497 MHz ± 2.5 MHz,
AIN = –7 dBFS per tone |
–73 | |||||
fIN = 4997 MHz ± 2.5 MHz,
AIN = –7 dBFS per tone |
–63 | |||||
fIN = 6397 MHz ± 2.5 MHz,
AIN = –7 dBFS per tone |
–57 | |||||
fIN = 7997 MHz ± 2.5 MHz,
AIN = –7 dBFS per tone |
–49 |